background-waves

P9002SBLRP

Product Status| Activei

P9002SBLRP

SIDACtor®LH Bi 800V 250A DO214 2L RoHS | Series: Pxxx2SxL
info

Pxxx2SxL Series Two-Chip SIDACtor® DO-214AA are very low capacitance SIDACtor® Protection thyristors designed to protect broadband ICT equipment such as VoIP, xDSL modems and DSLAMs from damaging overvoltage transients. This series provides a surface mount solution that enables equipment to comply with global regulatory standards, while limiting the impact to broadband signals.

Applicable Global Standards:

  • TIA/968-A/B
  • ITU K.20/21/45
  • IEC 61000-4-5 2nd edition
  • GR 1089 Intra-building
  • YD/T 1082
  • YD/T 993
  • YD/T 950
  • ITU K.20/21/45 Enhanced
  • GR 1089 Inter-building
PropertyValue
VDRM T-R (V)
800
VS T-R (V)
960
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
10
CO 2V T-R MIN (pF)
25
Iscurr
1400
IDRM @ VDRM (µA)
5
IH (mA)
120
di/dt @ 110°C (A/µs)
500
Ipp5x310
100
Ipp10x700
100
Ipp2x10
250
Ipp5x320
100
Ipp8x20
250
Package
DO-214AA
Circuit Diagram
Stack Chips
Type
SIDACTOR DEVICE
Configuration
Single
On-State Voltage Vt
8
Dye Type Rating
B
Ipp10x1000
80
Ipp10x160
150
ITSM 60Hz (A)
25
Ipp10x560
100
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit
  • Low distortion
  • Fails short circuit when surged in excess of ratings
  • RoHS Compliant and Halogen Free
  • Lead-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD 609A.01)
  • Recognized to UL 497B as an Isolated Loop Circuit Protector

P9002SBLRP Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P9002SBLRPSIDACtor®LH Bi 800V 250A DO214 2L RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.