background-waves

P4202ACMC

Product Status| Obsoletei

P4202ACMC

SIDACTOR® SYM2 CHIP 190/380V 500A TO220A | Series: Pxxx2ACMC
info
The two-chip modified TO-220 MC SIDACtor® solid state device protects telecommunication equipment in applications that reference Tip and Ring to earth ground but do not require balanced protection.

SIDACtor® devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1MHz with a 2V bias.
PropertyValue
VDRM T-R (V)
380
VS T-R (V)
500
Pins Tip to Ring
1-3
CO 2V T-R MAX (pF)
30
CO 2V T-R MIN (pF)
15
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Pins Tip to Ground
1-2
Pins Ring to Ground
3-2
Package
Modified TO-220
Circuit Diagram
Dual Chip
Switching Voltage Ring to Ground
250
Type
Broadband Optimized SIDACtor Device
Configuration
Single Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
250
Dye Type Rating
C
Peak Off-State Voltage Ring to Ground
190
Min Capacitance Ring to Ground pF
30
Max Capacitance Ring to Ground
50
Max Capacitance Tip to Ground
50
ITSM 60Hz (A)
50
Circuit Name
Dual Chip
Min Capacitance Tip to Ground
30
Peak Off-State Voltage Tip to Ground
190

P4202ACMC Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P4202ACMCSIDACTOR® SYM2 CHIP 190/380V 500A TO220ARoHS11/1/2004NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.