background-waves

P0220SCMCL

Product Status| Activei

P0220SCMCL

| Series: Pxxx0SCMC
info
The DO-214AA SC MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for the MicroCapacitance device are 40% lower than a standard SC part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68). Contact factory regarding ITU K.20, K.21, and K.45.

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias.
PropertyValue
VDRM T-R (V)
15
VS T-R (V)
32
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
60
CO 2V T-R MIN (pF)
25
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
50
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Package
DO-214AA
Circuit Diagram
Single Chip
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
C
ITSM 60Hz (A)
35
Circuit Name
Single Chip

P0220SCMCL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0220SCMCL
P0220SCMCLRPSIDACtor® Bi 22V 500A DO214 2L RoHSRoHS9/1/2004NoPdf IconCoC_RoHS9_P0220SCMCLRPYes7/8/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.