background-waves

P0080SAMCL

Product Status| Activei

P0080SAMCL

SIDACtor® Bi 6V 50A DO214 2L RoHS | Series: Pxxx0SAMC
info
The Littelfuse DO-214AA SA MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for the MicroCapacitance device are 40% lower than a standard SA part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias.
PropertyValue
VDRM T-R (V)
6
VS T-R (V)
25
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
35
CO 2V T-R MIN (pF)
10
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
50
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
Ipp5x310
75
Ipp10x700
75
Ipp2x10
150
Ipp5x320
75
Ipp8x20
150
Package
DO-214AA
Circuit Diagram
Single Chip
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
A
ITSM 60Hz (A)
25
Circuit Name
Single Chip

P0080SAMCL Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0080SAMCL
P0080SAMCLRPSIDACtor® Bi 6V 50A DO214 2L RoHSRoHS3/29/2005NoPdf IconCoC_RoHS9_P0080SAMCLRPPdf IconREACH_SVHC Declaration (Contain)_P0080SAMCLRPContainsYesPdf IconIPC_P1800S1ALRP_PxxxxSALRP__PxxxxSAMCLRP-65mil_-S1

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.