background-waves

P2600ECMCL

Product Status| Activei

P2600ECMCL

SIDACtor® Bi 220V 500A TO92 RoHS | Series: Pxxx0ECMC
info
The TO-92 MC SIDACtor series is intended for applications sensitive to load values. Typically, high speed connections require a lower capacitance. CO values for MC devices are 40% lower than a standard EC part.

This MC SIDACtor series is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68) without the need of series resistors.

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1MHz with a 2V bias.
PropertyValue
VDRM T-R (V)
220
VS T-R (V)
300
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
45
CO 2V T-R MIN (pF)
30
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Package
TO-92
Circuit Diagram
Single Chip
Type
Broadband Optimized SIDACtor Device
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
C
ITSM 60Hz (A)
30
Circuit Name
Single Chip

P2600ECMCL Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P2600ECMCLSIDACtor® Bi 220V 500A TO92 RoHSNoNoYes
P2600ECMCLAPSIDACtor® Bi 220V 500A TO92 RoHSNoNoYes
P2600ECMCLRP1SIDACtor® Bi 220V 500A TO92 RoHSNoNoYes
P2600ECMCLRP2SIDACtor® Bi 220V 500A TO92 RoHSNoNoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.