This new DSLP Biased Series provides overvoltage protection for applications such as HD-SDI, HD-CVBS, VDSL2, ADSL2, ADSL2+, and G.fast with minimal effect on data signals. This silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications.
These components adopt the patent granted EpiSCR silicon crowbar technology and industry popular cost competitive SOT23-6 package with flow-through lead frame design.
There are various VDRM options available in this series. This technology provides a better surge capability than traditional clamping silicon technology. This reduces the possibility of filed failures caused by A.C. power fault and multiple transient surges or lightning without compromising the signal integrity particularly at high data rate.
Compatible to VDSL2+ and G.fast (106MHz)
Balanced voltage protection
Superior surge capability of min 30Amp, typ 35Amp @ 8/20μS, typ 15Amp @ 5/310μS
Fast response time
Wide variety VDRM options for precise protection level needs
Ultra low capacitance characteristic provides low insertion loss and less distortion particularly in higher data rate signals
Little insertion loss
Flow-through pin assignment and layout ideal for high data rate
2nd level interconnect is Pb-free per IPC/JEDEC J-STD-609A.01