PxxxxS4xL Series Series - SIDACtor® - SOD-123FL

SIDACtor PxxxxS4xLRP Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PxxxxS4xL component series is used to protect equipment such as TV/camera CVBS and/or other low voltage data communication from damaging overvoltage transients. The series provides a surface mount solution that enables equipment to comply with global regulatory standards..

Features & Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within its ratings
  • Fails short circuit when surged in excess of ratings
  • Low capacitance
  • 4kV 10/700 surge protection capability

Applicable Global Standards:

  • TIA-968-A*
  • TIA-968-B*
  • ITU K.20/21 Enhanced Level*
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building*
  • GR 1089 Intra-building
  • IEC 61000-4-5, 2nd Edition*
  • YD/T 1082
  • YD/T 993
  • YD/T 950
    *Line impedance required to pass operationally.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
CO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp10x700Ipp2x10Ipp8x20Surge RatingPackagePartner ECAD ModelsStockCompare
P0080S4BLRP6252515800550100200200BSOD-123FLP0080S4BLRPCheck
P0220S4BLRP15323010800550100200200BSOD-123FLP0220S4BLRPCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080S4BLRP SIDACtor® Bi 6V 100A SOD123FL RoHS RoHS No 07/16/2020 PbFree No 07/16/2020 Yes
07/16/2020
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.