P3500S1BLRP - Pxxx0S1xL Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SIDACtor® SMA Series products are designed to protect baseband equipment, such as phones, fax machines, modems, line cards, CPE, and DSL, from damaging overvoltage transients.

The series provides a surface mount solution that enables equipment to comply with global regulatory standards.

Features & Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit
  • Fails short circuit when surged in excess of ratings
  • Low capacitance
Applicable Global Standards:
TIA-968-A*
TIA-968-B*
ITU K.20/21 Basic Level
GR 1089 Inter-building*
IEC 61000-4-5*
YD/T 1082
YD/T 993
YD/T 950

*Line impedance required to pass operationally.

P3500S1BLRP ECAD Models

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P3500S1BLRP SIDACtor® Bi 320V 50A DO214 2L RoHS RoHS No 02/23/2015 PbFree No 06/03/2015 No
02/23/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.