background-waves

P3104UCL

Product Status| Activei

P3104UCL

SIDACtor® 4Chp 275/550V 500A MS013 RoHS | Series: pxxx4u_
info
The multiport line protector is an integrated multichip solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages. Available in surge current ratings up to 500A, the multiport line protector is ideal for densely populated, high-speed line cards that cannot afford PCB inefficiencies or the use of series power resistors.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM, and VS is measured at 100 V/µs.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC"capacitance is approximately 2x higher.
PropertyValue
VDRM T-R (V)
550
VS T-R (V)
700
Pins Tip to Ring
3-1 6-4
CO 2V T-R MAX (pF)
45
CO 2V T-R MIN (pF)
15
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Pins Tip to Ground
3-2 6-5
Pins Ring to Ground
1-2 4-5
Package
MS-013
Circuit Diagram
Quad Chip
Switching Voltage Ring to Ground
350
Type
SIDACTOR DEVICE
Configuration
Dual Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
350
Dye Type Rating
C
Peak Off-State Voltage Ring to Ground
275
Min Capacitance Ring to Ground pF
30
Max Capacitance Ring to Ground
80
Max Capacitance Tip to Ground
80
ITSM 60Hz (A)
30
Circuit Name
Quad Chip
Min Capacitance Tip to Ground
30
Peak Off-State Voltage Tip to Ground
275

P3104UCL Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P3104UCLRPSIDACtor® 4Chp 275/550V 500A MS013 RoHSRoHS9/1/2004NoNo
P3104UCLTPSIDACtor® 4Chp 275/550V 500A MS013 RoHSRoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.