background-waves

P0904UA

Product Status| Obsoletei
Obsolete Since: | 2/1/2009

P0904UA

SIDACtor® SYM 4Chp 75/150V 50A MS013 | Series: pxxx4u_
info
The multiport line protector is an integrated multichip solution for protecting multiple twisted pair from overvoltage conditions. Based on a six-pin surface mount SOIC package, it is equivalent to four discrete DO-214AA or two TO-220 packages. Available in surge current ratings up to 500A, the multiport line protector is ideal for densely populated, high-speed line cards that cannot afford PCB inefficiencies or the use of series power resistors.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM, and VS is measured at 100 V/µs.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for "UA" product. "UB" and "UC"capacitance is approximately 2x higher.
PropertyValue
VDRM T-R (V)
150
VS T-R (V)
196
Pins Tip to Ring
3-1 6-4
CO 2V T-R MAX (pF)
30
CO 2V T-R MIN (pF)
20
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
75
Ipp10x700
75
Ipp2x10
150
Ipp5x320
75
Ipp8x20
150
Pins Tip to Ground
3-2 6-5
Pins Ring to Ground
1-2 4-5
Package
MS-013
Circuit Diagram
Quad Chip
Switching Voltage Ring to Ground
98
Type
SIDACTOR DEVICE
Configuration
Dual Port
On-State Voltage Vt
4
Switching Voltage Tip to Ground
98
Dye Type Rating
A
Peak Off-State Voltage Ring to Ground
75
Min Capacitance Ring to Ground pF
35
Max Capacitance Ring to Ground
55
Max Capacitance Tip to Ground
55
ITSM 60Hz (A)
20
Circuit Name
Quad Chip
Min Capacitance Tip to Ground
35
Peak Off-State Voltage Tip to Ground
75

P0904UA Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0904UARPSIDACtor® SYM 4Chp 75/150V 50A MS013RoHS9/1/2004NoNo
P0904UATPSIDACtor® SYM 4Chp 75/150V 50A MS013RoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.