background-waves

P5103UAL

Product Status| Activei

P5103UAL

SIDACtor® SYM 3Chp 420V 50A MS013 RoHS | Series: Pxxx3U
info
This balanced protector is a surface mount alternative to the modified TO-220 package. Based on a six-pin surface mount SOIC package, it uses Littelfuse's patented "Y" (US Patent 4,905,119) configuration. It is available in surge current ratings up to 500A.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).


Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-3 and 1-4 at 1 MHz with a 2 V bias.
  • Designed to meet balance requirements of GTS 8700 and GR 974.
PropertyValue
VDRM T-R (V)
420
VS T-R (V)
600
Pins Tip to Ring
3-4
CO 2V T-R MAX (pF)
40
CO 2V T-R MIN (pF)
10
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
75
Ipp10x700
75
Ipp2x10
150
Ipp5x320
75
Ipp8x20
150
Pins Tip to Ground
3-1 3-6
Pins Ring to Ground
4-1 4-6
Package
Modified MS-013
Circuit Diagram
Balanced-Y
Switching Voltage Ring to Ground
600
Type
SIDACTOR DEVICE
Configuration
Single Port
On-State Voltage Vt
8
Switching Voltage Tip to Ground
600
Dye Type Rating
A
Peak Off-State Voltage Ring to Ground
420
Min Capacitance Ring to Ground pF
10
Max Capacitance Ring to Ground
60
Max Capacitance Tip to Ground
60
ITSM 60Hz (A)
20
Circuit Name
Balanced-Y
Min Capacitance Tip to Ground
10
Peak Off-State Voltage Tip to Ground
420

P5103UAL Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P5103UALRPSIDACtor® SYM 3Chp 420V 50A MS013 RoHSRoHS9/1/2004NoNo
P5103UALTPSIDACtor® SYM 3Chp 420V 50A MS013 RoHSRoHS9/1/2004NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.