background-waves

P5103AA

Product Status| Obsoletei
Obsolete Since: | 9/1/2009

P5103AA

| Series: pxxx3a_
info

The three-chip modified TO-220 SIDACtor® balanced solid state device is designed for telecommunication protection systems that reference Tip and Ring to earth ground. Applications include any piece of transmission equipment that requires balanced protection. This device is built using Littelfuse's patented "Y" (US Patent 4,905,119)configuration.

The SIDACtor device is used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20,K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).


Notes:

  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured between Pins 1-2 and 3-2 at 1 MHz with a 2 V bias and is a typical value for product. and capacitance is approximately 2x the listed value.
  • Device is designed to meet balance requirements of GTS 8700 and GR 974.
PropertyValue
VDRM T-R (V)
420
VS T-R (V)
600
Pins Tip to Ring
1-3
CO 2V T-R MAX (pF)
40
CO 2V T-R MIN (pF)
10
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 Intra-Building
GR1089 Inter-Building (Series Resistance Needed)
ITU K.20 (Series Resistance Needed)
ITU K.20 Enhanced (Series Resistance Needed)
ITU K.21 Enhanced (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
YD/T 993-1998 Without Primary (Series Resistance Needed)
Ipp5x310
100
Ipp10x700
100
Ipp2x10
250
Ipp5x320
100
Ipp8x20
250
Pins Tip to Ground
1-2
Pins Ring to Ground
3-2
Package
Modified TO-220
Circuit Diagram
Balanced-Y
Switching Voltage Ring to Ground
600
Type
BALANCED SIDACTOR DEVICE
Configuration
Single Port
On-State Voltage Vt
8
Switching Voltage Tip to Ground
600
Dye Type Rating
A
Peak Off-State Voltage Ring to Ground
420
Min Capacitance Ring to Ground pF
10
Max Capacitance Ring to Ground
60
Max Capacitance Tip to Ground
60
ITSM 60Hz (A)
20
Circuit Name
Balanced-Y
Min Capacitance Tip to Ground
10
Peak Off-State Voltage Tip to Ground
420

P5103AA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P5103AA

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.