background-waves

P1300EAL

Product Status| Activei

P1300EAL

SIDACtor® Bi 120V 50A TO92 RoHS | Series: pxxx0e_
info
TO-92 SIDACtor® solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68)
Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value for "EA" and "EB" product. "EC" capacitance is approximately 2x the listed value. The off-state capacitance of the P0080EB is equal to the "EC" device.
PropertyValue
VDRM T-R (V)
120
VS T-R (V)
160
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
45
CO 2V T-R MIN (pF)
25
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
75
Ipp10x700
75
Ipp2x10
150
Ipp5x320
75
Ipp8x20
150
Package
TO-92
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
B
ITSM 60Hz (A)
25
Circuit Name
Single Chip

P1300EAL Resources

Showing 1 to 4 of 4 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P1300EALSIDACtor® Bi 120V 50A TO92 RoHSRoHS11/1/2004NoPdf IconREACH_SVHC Declaration (Contain)_P1300EALContainsYes7/12/2012
P1300EALAPSIDACtor® Bi 120V 50A TO92 RoHSRoHS11/1/2004NoYes7/12/2012
P1300EALRP1SIDACtor® Bi 120V 50A TO92 RoHSRoHS11/1/2004NoPdf IconCoC_RoHS9_P1300EALRP1Pdf IconREACH_SVHC Declaration (Contain)_P1300EALRP1ContainsYes7/12/2012
P1300EALRP2SIDACtor® Bi 120V 50A TO92 RoHSRoHS11/1/2004NoPdf IconCoC_RoHS9_P1300EALRP2Pdf IconREACH_SVHC Declaration (Contain)_P1300EALRP2ContainsYes7/12/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.