background-waves

P0640EC

Product Status| Obsoletei

P0640EC

SIDACtor® Bi 58V 500A TO92 | Series: pxxx0e_
info
TO-92 SIDACtor® solid state protection devices protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68)
Notes:
  • All measurements are made at an ambient temperature of 25°C. IPP applies to -40°C through +85°C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/µs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value for "EA" and "EB" product. "EC" capacitance is approximately 2x the listed value. The off-state capacitance of the P0080EB is equal to the "EC" device.
PropertyValue
VDRM T-R (V)
58
VS T-R (V)
77
Pins Tip to Ring
1-2
CO 2V T-R MAX (pF)
155
CO 2V T-R MIN (pF)
55
Iscurr
800
IDRM @ VDRM (µA)
5
IH (mA)
150
di/dt @ 110°C (A/µs)
500
Regulatory Requirements
GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp5x310
200
Ipp10x700
200
Ipp2x10
500
Ipp5x320
200
Ipp8x20
400
Package
TO-92
Circuit Diagram
Single Chip
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
C
ITSM 60Hz (A)
30
Circuit Name
Single Chip

P0640EC Resources

Showing 1 to 4 of 4 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P0640ECSIDACtor® Bi 58V 500A TO92RoHS11/1/2004NoYes7/12/2012
P0640ECAPSIDACtor® Bi 58V 500A TO92RoHS11/1/2004NoYes7/12/2012
P0640ECRP1SIDACtor® Bi 58V 500A TO92RoHS11/1/2004NoYes7/12/2012
P0640ECRP2SIDACtor® Bi 58V 500A TO92RoHS11/1/2004NoYes7/12/2012

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.