background-waves

P2300S3NLRP-A

Product Status| Activei

P2300S3NLRP-A

SIDACtor® Bi 180V 3000A DO214AB RoHS | Series: Pxxx0S3N-A
info

The automotive grade Pxxx0S3N-A series DO-214AB protection thyristors are components designed to protect AC power line located in hostile environments from overvoltage transients.

The Pxxx0S3N-A series protect exposed interfaces in industrial and ICT applications, such as RS-485 data interfaces or AC and DC power supplies. These components switching voltage VS are much lower than alternative component.

This Pxxx0S3N-A series are rated 3000 A 8/20 μs, enabling equipment compliance with regulatory and customer surge requirements.

Applicable Global Standards:

  • TIA-968-A
  • TIA-968-B
  • ITU K.20/21 Enhanced Level
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building
  • GR 1089 Intra-building
  • IEC 61000-4-5, 2nd edition
  • YD/T 1082
  • YD/T 993
  • YD/T 950
PropertyValue
VDRM T-R (V)
180
VS T-R (V)
260
CO 2V T-R MAX (pF)
150
CO 2V T-R MIN (pF)
450
Iscurr
800
IDRM @ VDRM (µA)
0.4
IH (mA)
50
Ipp8x20
3000
Circuit Diagram
Single Chip
Package
DO-214AB
Type
SIDACTOR DEVICE
Configuration
Single Device
On-State Voltage Vt
4
Dye Type Rating
N
ITSM 60Hz (A)
250
Circuit Name
Single Chip
  • High reliability application and automotive grade AEC-Q101 qualified
  • High surge rating 8/20 μs 3000 A protection
  • High surge SIDACtor designed in a surface mount and compact DO-214AB package
  • Low voltage overshoot
  • Low on-state voltage
  • Fails short circuit when surged in excess of ratings
  • Component properties do not degrade after multiple surge events within its limits
  • Fast response in microseconds
  • RoHS compliant and Halogenfree
  • Lead-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin (Sn) (IPC/JEDEC J-STD609A.01)

P2300S3NLRP-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P2300S3NLRP-ASIDACtor® Bi 180V 3000A DO214AB RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

3762-20-SIDACtor-Captions_JP-2

Learn how using these automotive-grade thyristors in place of traditional surge protection modules can save space on PCBs in EV charging systems while also increasing protection against severe overvoltage transients (with Japanese subtitles).

3762-20-SIDACtor

Learn how using these automotive-grade thyristors in place of traditional surge protection modules can save space on PCBs in EV charging systems while also increasing protection against severe overvoltage transients.

About SIDACtor® Pxxx0S3N-A Series Protection Thyristors CN

Learn how using these automotive-grade thyristors in place of traditional surge protection modules can save space on PCBs in EV charging systems while also increasing protection against severe overvoltage transients (with Chinese subtitles).