background-waves

SB6100-311-0

Product Status| Obsoletei

SB6100-311-0

Shock Block 600 V EGFPD NEMA 4X Encl. | Series: SB6100
info

SB6100-311-0 is an Industrial Shock Block® with a supply voltage of 600 and trip level (mA) at 6, 10-100 in increments of 10 (selectable).

PropertyValue
Conformally Coated
Standard
Dimensions
17.9 H x 16 W x 8.8 D in. (453.8 x 406.2 x 223.3 mm)
Frequency (Hz)
60
GF Trip Level A
6~ 10-100 in increments of 10
NEMA Rating
NEMA 4X
Relay Contacts Config
One Form A (N.O.)
Relay Contacts Operation
Fail-safe
System Type
Grounded
Supply Voltage AC
600
full load current
100

SB6100-311-0 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SB6100-311-0Shock Block 600 V EGFPD NEMA 4X Encl.

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

SB6100-311-0 Related Products

Alternates