Littelfuse thin film platinum RTDs (Pt-RTD) consist of a passivated thin film platinum element deposited on a ceramic substrate. Thin film Pt-RTDs provide cost advantages when compared to wirewound platinum resistance temperature detectors.
- Glass coated platinum element
- Virtually linear relationship between temperature and resistance
- Capable of withstanding temperatures ranging from -70°C to +500°C
- Excellent stability even at high temperatures
- Resistance and temperature deviation can be controlled to within ±0.06 % and ±0.15°C
- Capable of withstanding extreme environmental conditions
PPGxxxJx Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Resistance Ω @ 0°C | Resistance Tol ±% @ 0°C | IEC 60751 Class | Temp. Dev. ±°C @ 0°C | Temperature Coefficient Resistance ppm/°C | Operating Temperature |
---|
Part Number | Actions | Resistance Ω @ 0°C | Resistance Tol ±% @ 0°C | IEC 60751 Class | Temp. Dev. ±°C @ 0°C | Temperature Coefficient Resistance ppm/°C | Operating Temperature | |
---|---|---|---|---|---|---|---|---|
100 | 0.06 | F 0.15 | 0.15 | 3850 | -70° to 500°C | |||
100 | 0.12 | F 0.3 | 0.3 | 3850 | -70° to 500°C | |||
1000 | 0.06 | F 0.15 | 0.15 | 3850 | -70° to 500°C | |||
1000 | 0.12 | F 0.3 | 0.3 | 3850 | -70° to 500°C | |||
500 | 0.06 | F 0.15 | 0.15 | 3850 | -70° to 500°C |
PPGxxxJx Applications
- Industrial water meters and heat meters
- Cold chain and cold storage