
Series: DO-35 Interchangeable-JL
DO-35 Interchangeable Glass Encapsulated Thermistors (300°C) ± 0.5°C Accuracy

Littelfuse low cost interchangeable glass encapsulated thermistors are manufactured using super stable, precision NTC chips which are hermetically sealed in a glass (DO-35 diode style) package. The result is a device which exhibits excellent long term reliability and stability even when subjected to severe environmental or thermal conditions. Their uniform dimensions and axial lead configuration make them especially suitable for use with automatic insertion equipment.
Options:
- Special lead forms
- Non-standard resistance values and tolerances
- Point matched at specified temperatures
- Tape and reel packaging
- High temperature capability to +300°C
- Hermetically sealed glass package
- High accuracy
- Low cost
- Excellent long-term stability
- High voltage insulation
- Tinned CCS lead wires are solderable or weldable
DO-35 Interchangeable-JL Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Resistance Ω @ 25°C | R-T Curve | Operating Temperature |
---|
Part Number | Actions | Resistance Ω @ 25°C | R-T Curve | Operating Temperature | |
---|---|---|---|---|---|
10000 | J | -55° to 300°C | |||
100000 | J | -55° to 300°C | |||
20000 | J | -55° to 300°C | |||
25000 | J | -55° to 300°C | |||
50000 | J | -55° to 300°C |