background-waves

PS103G2

Product Status| Activei

PS103G2

THERMISTOR, U.S. SENS | Series: Standard Precision-PS
info

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Long life

  • R/T Curve-matched
  • Options:

    • Special lead materials and lengths
    • Special encapsulants or probe housings
    • Non-standard resistance values and tolerances
    PropertyValue
    Resistance Ω @ 25°C
    10000
    Accuracy
    ±0.1
    Beta
    3575
    R-T Curve
    G
    Operating Temperature
    -80° to 150°C
    Max Power Rating
    30mW
    R-T Curve
    G
    • High accuracy
    • Fast thermal response
    • Low cost
    • Small size
    • Epoxy encapsulated
    • High stability
    • Long life
    • R/T Curve-matched

    PS103G2 Resources

    Showing 1 to 1 of 1 Total Results
    Download
    |
    Share
    Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
    PS103G2THERMISTOR, U.S. SENSRoHS3/5/2020Pb-Free3/5/2020Pdf IconCoC_RoHS10_PS103G2Pdf IconREACH_SVHC Declaration_PS103G2Does Not Contain

    If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.