Series: Standard Precision-PS
Standard Precision Interchangeable Thermistors (150°C) ± 0.1°C Accuracy - Uninsulated Leads

Littelfuse standard precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.
Long life
Options:
- Special lead materials and lengths
- Special encapsulants or probe housings
- Non-standard resistance values and tolerances
- High accuracy
- Fast thermal response
- Low cost
- Small size
- Epoxy encapsulated
- High stability
Standard Precision-PS Parts
Filters
Showing 1 to 12 of 13 Total Results
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | Accuracy | Beta | R-T Curve | Operating Temperature | Max Power Rating |
---|
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | Accuracy | Beta | R-T Curve | Operating Temperature | Max Power Rating | |
---|---|---|---|---|---|---|---|---|---|
1000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
10000 | ±0.1 | 3575 | G | -80° to 150°C | 30mW | ||||
10000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
100000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
100000 | ±0.1 | 4140 | R | -80° to 150°C | 30mW | ||||
20000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
2252 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
3000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
30000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
5000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
50000 | ±0.1 | 3892 | J | -80° to 150°C | 30mW | ||||
50000 | ±0.1 | 4140 | R | -80° to 150°C | 30mW |