background-waves

Series: Precision-PX

Precision Interchangeable Thermistors (150°C) ± 1.0°C Accuracy - Uninsulated Leads
Product Status| Activei
info

Littelfuse precision interchangeable thermistors are low cost, highly accurate, stable devices designed specifically for temperature sensing and control applications. They are particularly suited for uses where their precision interchangeability eliminates the necessity for costly individual circuit calibration.

Options:

  • Special lead materials and lengths
  • Special encapsulants or probe housings
  • Non-standard resistance values and tolerances
  • High accuracy
  • Fast thermal response time
  • Low cost
  • Small size
  • Epoxy encapsulated
  • Excellent long-term stability
  • R-T Curve-matched

Precision-PX Parts

FiltersFilters

Series: PX Resources