background-waves

GT105U1K

Product Status| Activei

GT105U1K

NTC THERMISTOR 1M OHM 10% GLASS BEAD | Series: GT
info

Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as a fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and/or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC/R to Industrial Controls to Consumer Appliances.

Options:

  • Non-standard resistance values and tolerances
PropertyValue
Resistance Ω @ 25°C
1000000
Resistance Tol ± % @25°C
10
R-T Curve
U1
Operating Temperature
-55° to 300°C
R-T Curve
U1
Beta K 25-85 Degress
4350
  • High temperature up to +300°C
  • High stability
  • Solderable lead wires
  • Fast thermal response time

GT105U1K Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
GT105U1KNTC THERMISTOR 1M OHM 10% GLASS BEADRoHS2/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.