Littelfuse radial leaded glass coated chip thermistors feature excellent long-term stability and reliability as well as fast thermal response time. They are especially suitable for temperature measurement and control where extreme temperatures, corrosive atmospheres and or harsh environments are encountered. Their low cost and excellent reliability make them useful for applications ranging from HVAC to industrial controls to consumer appliances etc.
Options:
- Non-standard resistance values and tolerances
- High temperature up to +300°C
- High stability
- Solderable lead wires
- Fast thermal response time
GQ Parts
Filters
Showing 1 to 1 of 1 Total Results
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | R-T Curve | Operating Temperature |
---|
Part Number | Actions | Resistance Ω @ 25°C | Resistance Tol ± % @25°C | R-T Curve | Operating Temperature | |
---|---|---|---|---|---|---|
2252 | 10 | J | -55° to 250°C |