The TTapeTM platform is a distributed temperature monitoring technology for battery packs that helps to improve the detection of localized cell overheating. This helps to increase the lifetime of batteries and provides thermal runaway protection.
- Simple integration with existing BMS solutions complementing NTCs
- No calibration or temperature look-up tables needed
- Pressure sensitive adhesive for simple and quick installation
- AEC-Q200 qualified
- Over-temperature monitoring of many cells or large area with single MCU input
- Helps the MCU to wake from sleep mode at overtemperature events
- <1s response for temperature monitoring
- Extremely thin device suitable for conformal installation
- Increased spatial resolution of temperature monitoring
TTP Parts
Filters
Part Number | Actions | VDD (V) | VMAX (V) | Dielectric withstand (V) | Operating Temperature | Storage temperature (°C) |
---|
Part Number | Actions | VDD (V) | VMAX (V) | Dielectric withstand (V) | Operating Temperature | Storage temperature (°C) | |
---|---|---|---|---|---|---|---|
-55° to 100°C | |||||||
-55° to 100°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C | |||||||
-55° to 150°C |
TTP Applications
- Li-ion battery packs
- Large area, distributed, temperature monitoring
Series: TTP Resources
Learn About the TTape™ Distributed Temperature Monitoring System JP
Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Japanese subtitles).
Learn About the TTape™ Distributed Temperature Monitoring System
Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time.
Learn About the TTape™ Distributed Temperature Monitoring System CN
Discover how Littelfuse revolutionized overtemperature protection for Li-ion battery packs by engineering a sensor capable of detecting the temperature of each cell in real time (with Chinese subtitles).