background-waves

Series: setP™

setP™ - Digital Temperature Indicator
Product Status| Activei
info


The Littelfuse setP™ temperature indicator helps protect USB Type-C plugs from overheating. It has been designed to the unique specifications of USB Type-C and is capable of helping to protect even the highest levels of USB Power Delivery.

  • Compact footprint 0805 mils
  • Sensitive and reliable temperature indication
  • SMD compatible with reflow soldering process
  • USB Power Delivery compliant
  • Zero IR loss contribution
  • Protects systems with 100W or higher power
  • Evaluated to UL 1434 and Annex J of IEC 60730-1

setP™ Parts

FiltersFilters

setP™ Applications

Highlights Section

  • USB Type-C plugs
  • USB-C to USB-C Cable
  • Chargers with captive Type-C cables
  • Fast charging standards and protocols compliant with USB-C and USB-PD

Series: setP™ Resources

About PolySwitch® setP® Digital Temperature Indicators CN

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall (with Chinese subtitles).

About PolySwitch® setP® Digital Temperature Indicators

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall.

About PolySwitch® setP® Digital Temperature Indicators JP

See how our DTIs prevent overheating by and damage to USB-C connects and ports by increasing resistance when temperatures spike and allowing current to resume flowing when temperatures fall (with Japanese subtitles).