background-waves

54100-17X

Product Status| Activei

54100-17X

54100-17X-02-A SENS | Series: 54100
info

The 54100 is a miniature flange-mounting omnipolar TMR sensor measuring 25.5mm x 11.00mm x 3.00mm. The case design allows both screw and adhesive mounting of the sensor. This is a 3-wire sensor (power–ground–output), and is capable of switching up to 5.5 Vdc and 3.0 mA output current. The sensor leads may be used as shipped, or can be modified for a variety of connections, with two lead lengths offered. Customization may be supported for high-volume long-running production needs, contact Littelfuse for options.

PropertyValue
Average Activation Distance (Mm)
29.1
Switching Speed (kHz)
1
Current Consumption (µA)
1.5
Operating Temperature Maximum Celsius (°C)
+100
Sensitivity Gauss (Gauss)
17
Supply Voltage Operate (Vdc)
1.8 to 5.5
TMR_Output Current
3
TMR_Operating Temperature Minimum Celsius
-40
  • Magnetically operated position sensor
  • Operation with north or south pole
  • Digital switching
  • High Sensitivity
  • 3-wire (voltage output)
  • Push-pull output
  • Ultra-low power consumption at 1.5 μA
  • Operates in a static or dynamic magetic field
  • Built-in temperature compensation
  • Excellent thermal stabiliity

54100-17X Applications

Highlights Section

  • Position and limit sensing
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Magnetic encoders
  • Angle sensing

54100-17X Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
54100-17X-02-A54100-17X-02-A SENS
54100-17X-05-A54100-17X-05-A SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

54100-17X Custom Products Request

Need your 54100-17X parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.