background-waves

LF21115TMR

Product Status| Activei

LF21115TMR

LF21115TMR STD TMD SENS | Series: TMR Switch
info

The TMR Switch is a digital magnetic switch that integrate Tunneling Magnetoresistance (TMR) and CMOS technology in order to provide a magnetically triggered digital switch with high sensitivity, and ultra-low power consumption.

It contains TMR magnetic sensor and CMOS signal processing circuitry within the same package, including an on-chip TMR voltage generator for precise magnetic sensing, a TMR voltage amplifier and comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection.
An internal band gap regulator is used to provide a temperature compensated supply voltage for internal circuits, permitting a wide range of supply voltages.
It is available in the package SOT23-3.

PropertyValue
Switch Type
Omnipolar
B operate Threshold
17
B release Threshold
12
Vsupply Current
0.2
Frequency Response
50
Minimum Supply Voltage (V)
1.8
Maximum Supply Voltage (V)
5.5
Output Type
Push Pull
Sensing Axis
X
Operating Temperature
-40° to 125°C
  • TMR Technology supports Bop of 5 or 7 or 10 or 14 or 17 Gauss available
  • Ultra-Low Power Consumption: 200nA at 50 Hz response or 1.5 uA at 1 kHz response
  • X-axis or Z-axis sensing directions available.
  • Unipolar or Omnipolar or Bipolar (latching) operating modes available
  • Excellent Thermal Stability
  • Open Drain or Push Pull output available
  • SOT23-3 package

LF21115TMR Applications

Highlights Section

  • Proximity Switches
  • Utility Meters including Gas, Water and Heat Meters
  • Position and Speed Sensing
  • Motor and Fan Control
  • Solid State Switches

LF21115TMR Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
LF21115TMRLF21115TMR STD TMD SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.

LF21115TMR Custom Products Request

Need your LF21115TMR parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.