background-waves

TMR Magnetic ICs

TMR magnetic ICs represent step forward in sensing and solid state switch technology for industrial applications. The integrated circuits employ the principle of magnetoresistance and CMOS signal processing circuitry to sense and output data on position and speed. This allows the tunnel magnetoresistance ICs to operate with better linearity, better temperature stability, lower power consumption, and higher sensitivity than earlier types of magnetic sensors.
  • Operate at voltages from 1.8 V at 5.5 V
  • Ultra-low power requirements of 200 nA with a 50 Hz response or 1.5 µA with a 1 kHz response
  • Operate at temperatures between –40 ℃ and 125 ℃
  • BOP thresholds (i.e., when Hall effect can be detected) of 14 G or 17 G
  • SOT23-2 packages
  • Available with unipolar, bipolar, or omnipolar operating modes
  • Available with sensing options along the X axis or Z axis
  • Open drain or push–pull output options
  • Packaged with a comparator plus a Schmitt trigger to provide switching hysteresis for noise rejection
  • Excellent thermal stability

TMR Magnetic ICs Parts

FiltersFilters

TMR Magnetic ICs Applications

Highlights Section

  • Position and speed sensing
  • Motor controllers
  • Proximity switches

TMR Magnetic ICs Resources

TMR Magnetic ICs Featured Products