

A small sensor with integral float actuator and an M8 x 1.25mm pitch thread with a choice of normally open, normally open high-voltage, normally closed or change-over contacts. Capable of switching up to 300 Vdcat 10W. Available with a range of cable length and connector options. Ideally suited for liquid level sensing, air conditioning systems, and industrial process control applications.
- Magnetically operated level sensor with integral float magnet
- Sensor operates when float rises from end stop position
- Available with a choice of contacts, connector, and cable length options
- Robust construction makes this sensor well suited for harsh environments
- Excellent for switching micro-controller logic level loads
- Simple installation with M8 thread and nut
59630 Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | A:SPST-NO | 1 | 1 | -40° to 105°C | |||
10 | 200 | 0.4 | 265 | 0.3 | 400 | 0.2 | A:SPST-NO | 1 | 1 | -20° to 105°C | |||
5 | 175 | 0.25 | 120 | 0.18 | 200 | 0.2 | C:SPDT-CO | 3 | 3 | -40° to 105°C | |||
10 | 200 | 0.5 | 140 | 0.35 | 250 | 0.2 | B:SPST-NC | 3 | 3 | -40° to 105°C |
59630 Applications
- Liquid level sensing and control
- Air conditioning systems
- Industrial process control