background-waves

Series: 59250

Seat Occupancy Reed Sensor with Push Button
Product Status| Activei
info
A magnetically operated push button sensor with simple push-fit clip mounting. Normally open contacts actuate when the plunger is depressed. Switches up to 200Vdc at 10W. It has an integral neoprene boot for environmental protection. Available with a choice of various cable lengths and connector options.
  • Magnetically operated position sensor
  • Simple push-fit mounting
  • Normally open contacts
  • Operates when plunger is depressed
  • Available with a choice of cable length and connector options
  • Robust construction makes this sensor well suited for harsh environments
  • Integral neoprene boot provides protection from severe environments
  • Excellent for switching micro-controller logic level loads

59250 Parts

FiltersFilters

59250 Applications

Highlights Section

  • Seat occupancy sensing
  • Position and limit sensing