From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed


Description:
The 59156 is a subminiature flange mounting reed sensor 12.70mm x 9.00mm x 3.00mm (0.500’’ x 0.354’’ x 0.118’’) with normally open contacts. The case design enables mounting with non-magnetic M2 screw at 0.1 Nm torque maximum or adhesive mounting. The wires exit from the left-hand side. It is also available with right-hand exit, see 59155 series. The 59156 is capable of switching up to 120Vac/170Vdc at 10VA.
It is well suited for use in a wide range of industrial, appliances, or IoT proximity sensing applications. The 59156 series functions best with the matching actuator 57155-000.
- Smallest flange mount type reed sensor in the market
- Non-contact switching solution for wet & harsh environments
- Housing design for optimum adjustability
- Available in select sensitivities (operating distances)
- Standard cable configurations; customization options available
- No leakage current in ‘open’ state−ideal for battery powered IoT applications
- Can operate through non-ferrous materials (for example, wood, plastic or aluminum)
- Helps implement efficient proximity/access and energy management systems
- Easy installation and effective concealment in many applications
- UL Recognized per UL 508 and CSA C22.2 No. 14
59156 Parts
Filters
Showing 1 to 4 of 4 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Magnetic Sensitivity (AT) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 170 | 0.25 | 120 | 0.18 | 175 | 0.15 | 6 to 10 | B:SPST-NC | 0.5 | 0.2 | -40° to 105°C | |||
10 | 170 | 0.25 | 120 | 0.18 | 175 | 0.15 | 6 to 10 | A:SPST-NO | 0.5 | 0.2 | -40° to 105°C | |||
10 | 170 | 0.25 | 120 | 0.18 | 175 | 0.15 | 10 to 15 | A:SPST-NO | 0.5 | 0.2 | -40° to 105°C | |||
10 | 170 | 0.25 | 120 | 0.18 | 175 | 0.15 | 10 to 15 | A:SPST-NO | 0.5 | 0.2 | -40° to 105°C |
59156 Applications

Refrigerators
Highlights Section
- Security and access control
- Factory automation
- Process equipment
- Major appliances
- Small appliances
- Proximity and limit sensing
Series: 59156 Resources
59156 Custom Products Request
Need your 59156 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.