background-waves

59143-1-S-02-A

Product Status| Activei

59143-1-S-02-A

59143-1-S-02-A SENS | Series: 59143
info

Description:

The 59143 is a miniature flange mounting reed sensor 23.00 mm x 14.00 mm x 6.00 mm (0.906” x 0.551” x 0.236”) with normally open contacts.The case design enables mounting with M3 screw with washer at 1 Nm torque maximum or adhesive mounting. The wires exit from the right-hand side. The 59143 is capable of switching up to 265Vac/300Vdc at 10VA. It is well suited for use in a wide range of industrial, appliances, or IoT proximity sensing applications. The 59143 series functions best with the matching actuator 57143-000, which is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Switching Voltage (V AC)
140
Switching Current (A AC)
0.35
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Switch Type
A:SPST-NO
Max Operate Time (ms)
1
Max Release Time (ms)
1
Operating Temperature
-40° to 105°C
  • Noncontact switching solution for wet & harsh environments
  • Housing design for optimum adjustability
  • Available in select sensitivities (operating distances)
  • Standard cable configurations; customization options available
  • Hermetically sealed, IP67 rated; UL and REACH compliant (TBD)
  • No leakage current in ‘open’ state−ideal for battery-powered IoT applications
  • Can operate through nonferrous materials (for example, wood, plastic or aluminium)
  • Helps implement efficient proximity/access and energy management systems
  • Compact size and easy installation and effective concealment in many applications
  • UL Recognized per UL 508 and CSA C22.2 No.14. (TBD)

59143-1-S-02-A Applications

Highlights Section

  • Security and access control
  • Factory automation
  • Process equipment
  • Major appliances
  • Small appliances
  • Proximity and limit sensing

59143-1-S-02-A Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
59143-1-S-02-A59143-1-S-02-A SENS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.