

A reed sensor with integral actuator magnet. Actuation occurs when a suitable vane passes through the slot between the magnet and reed switch. Choice of normally open, normally closed, high-voltage normally closed or changeover contacts. Capable of switching up to 265Vac/300Vdc at 10VA. Available with various cable length and connector options. Ideally suited for position and limit sensing, security, linear actuator, industrial process control and shaft rotation applications.
- Sensor and magnet contained in a single housing
- Operates when ferrous vane passes through slot
- Quick and reliable single screw mounting with location feature
- Options of normally open, normally closed, high-voltage normally closed or changeover contacts
- Custom cable length and connector options available
- Well suited for usage in high-moisture and contaminated environments
- Reed contacts last for millions of operating cycles under micro-controller voltage and current logic-level loads
59086 Parts
Filters
Showing 1 to 5 of 5 Total Results
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature |
---|
Part Number | Actions | Switching Power (W) | Switching Voltage (V DC) | Switching Current (A DC) | Switching Voltage (V AC) | Switching Current (A AC) | Breakdown Voltage (V DC) | Max Contact Resistance (Ω) | Switch Type | Max Operate Time (ms) | Max Release Time (ms) | Operating Temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 200 | 0.5 | 250 | 0.2 | A:SPST-NO | -40° to 105°C | |||||||
10 | 200 | 0.5 | 250 | 0.2 | A:SPST-NO | -40° to 105°C | |||||||
10 | 200 | 0.5 | 250 | 0.2 | A:SPST-NO | -40° to 105°C | |||||||
5 | 175 | 0.25 | 200 | 0.2 | C:SPST-CO | -20° to 105°C | |||||||
5 | 175 | 0.25 | 200 | 0.2 | C:SPST-CO | -20° to 105°C |
59086 Applications
- Position and limit switching
- Security
- Shaft rotation sensing
- Industrial process control
- Linear actuators