background-waves

Series: 55505

Flange Mount Geartooth Sensor
Product Status| Activei
info
Arobust flange mountHall effectsensor primarily used for geartooth sensing. Protected against severe and automotive environments. Capable of switching up to 27Vdc and 20mA. Availablein 3-wire(voltage output) version.Its case design incorporates a brass mounting bush. Ideally suited for wheel, transmission and camshaft speed sensing, geartooth sensors, rotary encoders, industrial, commercial and automotive applications.
  • Ferrous target sensing
  • Protection against severe and automotive environments
  • Self-adjusting magnetic range
  • High-speed operation
  • Integral EMC, short-circuit and reverse voltage protection
  • On-board 10-bit A/D converter
  • No chopper delay
  • Immune to target run-out
  • Rotational alignment to target not critical

55505 Parts

FiltersFilters

55505 Applications

Highlights Section

  • Wheel, transmission and camshaft speed sensing
  • Geartooth sensors
  • Rotary encoders
  • Industrial
  • Commercial
  • Automotive