background-waves

55100-3H

Product Status| Activei

55100-3H

55100 3H03E HALL SENSOR | Series: 55100
info
Aminiature flange mountHall effectsensor 25.5mm (1.004") x 11.00mm (0.433") and only 3.00mm (0.118") high with a choice of digital or programmable analog outputs.Availablein 3-wire(voltage output)or 2-wire (current output) versions.Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding.
PropertyValue
Operating Supply Voltage (V DC)
3.8 to 24
Output High
Sinking/Open Collector
Magnetic Sensitivity (Gauss)
59
Nominal Activate Distance (mm)
18
Operating Temperature
-40° to 100°C
Output Type
Voltage
  • Magnetically operated position sensor
  • Digital or programmable analog types available
  • Open collector output
  • Medium, high or programmable sensitivities
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

55100-3H Applications

Highlights Section

  • Position and limit sensing
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

55100-3H Resources

Showing 1 to 5 of 15 Total Results  |  View
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
55100-3H-01-D55100 3H01D HALL SENSOR
55100-3H-01-E55100 3H01E HALL SENSOR
55100-3H-02-A55100 3H02A HALL SENSORRoHS11/19/2017Pb-Free11/19/2017Pdf IconCoC_RoHS10_55100-3H-02-APdf IconREACH_SVHC Declaration_55100-3H-02-ADoes Not ContainNo
55100-3H-02-D55100 3H02D HALL SENSORRoHS2/19/2019Pb-Free2/19/2019No
55100-3H-02-E55100 3H02E HALL SENSORRoHS2/19/2019Pb-Free2/19/2019No
  • /
  • 3

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.