background-waves

Series: 55100

Miniature Flange Mounting Hall Effect Sensor
Product Status| Activei
info
A miniature flange mount Hall effect sensor 25.5mm (1.004") x 11.00mm (0.433") and only 3.00mm (0.118") high with a choice of digital or programmable analog outputs. Available in 3-wire (voltage output) or 2-wire (current output) versions. Its case design enables screw or adhesive mounting. Capable of switching up to 28Vdc and 20mA. Available with a range of sensitivity, cable length and connector options. Ideally suited for position and limit sensing, rotation and flow measurement, commutation of brushless DC motors, angular sensing and magnetic encoding.
  • Magnetically operated position sensor
  • Digital or programmable analog types available
  • Open collector output
  • Medium, high or programmable sensitivities
  • Integral reverse/over-voltage protection
  • Built-in temperature compensation
  • High switching speed up to 10kHz
  • Long life, up to 20 billion operations
  • Unaffected by harsh environments
  • Operates in static or dynamic magnetic field
  • Available with a selection of cable length and connector options

55100 Parts

FiltersFilters

55100 Applications

Stainless Steel Refrigerator
Refrigerators

From doors to compressors, Littelfuse provides electronic components for refrigerators. A block diagram shows how our temperature probes, reed

Highlights Section

  • Position and limit sensing
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

Highlights Section

  • Position and limit sensing
  • RPM measurement
  • Flow metering
  • Commutation of brushless DC motors
  • Angle sensing
  • Magnetic encoders

Series: 55100 Resources