Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Actuators
Series: H-31
Link has been copied to clipboard
Series: H 31
Rectangular AlNiCo Magnet
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Contact Us
Disclaimer Notice
General purpose AlNiCo-5 rectangular actuator magnet with overall dimensions of 12.70mm L x 1.60mm W x 1.60mm H. Recommended for use with the 59165, 59166, 59170 overmolded reed switches.
H 31 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 1 to 1 of 1 Total Results
View
12
24
48
Download
Share
Part
Number
Actions
Material
Retentivity
(Gauss)
Coercivity
(Oersted)
Operating
Temperature
Max
(°C)
Part Number
Actions
Material
Retentivity (Gauss)
Coercivity (Oersted)
Operating Temperature Max (°C)
SRDA05-4BTG
5V 30A Rail Clamp Array,SOIC-8L
Series: SRDA05 - 8pF 30A Diode Array
Series: SRDA05
8pF 30A Diode Array
Datasheet
Check Stock
Request Sample
View More
1
Filters
Series: H-31 Resources
Technical Documents
Littelfuse Magnetic Actuators datasheet
Flow Sensing in Tankless Water Heaters Application Note
Rice Cooker Lid Lock Application Note
Position and Level Sensing in Washing Machines