Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Actuators
Series: CM-1
Link has been copied to clipboard
Series: CM 1
Rectangular Ceramic Magnet
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Contact Us
Disclaimer Notice
General purpose Ceramic-5 cylindrical actuator magnet with overall dimensions of 12.70mm diameter x 5.08mm length. Recommended for use with the Firecracker reed sensor family.
CM 1 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Material
Ceramic-5 (1)
Retentivity (Gauss)
3 900 (1)
Coercivity (Oersted)
2400 (1)
Operating Temperature Max (°C)
250 (1)
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 1 to 1 of 1 Total Results
View
12
24
48
Download
Share
Part
Number
Actions
Material
Retentivity
(Gauss)
Coercivity
(Oersted)
Operating
Temperature
Max
(°C)
Part Number
Actions
Material
Retentivity (Gauss)
Coercivity (Oersted)
Operating Temperature Max (°C)
CM-1
MAGNET CM-1
Series: CM 1 - Rectangular Ceramic Magnet
Series: CM 1
Rectangular Ceramic Magnet
Datasheet
Check Stock
Request Sample
View More
Ceramic-5
3 900
2400
250
1
Filters
Series: CM-1 Resources
Technical Documents
Littelfuse Magnetic Actuators datasheet
Flow Sensing in Tankless Water Heaters Application Note
Rice Cooker Lid Lock Application Note
Position and Level Sensing in Washing Machines
Feedback
Report Issue
We'd welcome your feedback!
Would you take a brief survey so we can improve your experience on our site?
Powered by Verint