background-waves

57105-000

Product Status| Activei

57105-000

57105 000 ACTUATOR | Series: 57105
info
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 40.17mm L x 19.05mm W x 6.35mm H. Recommended for use with the 59105 Flange/Flat Pack reed sensor.
PropertyValue
Material
AlNiCo-5
Retentivity (Gauss)
11 000
Coercivity (Oersted)
620
Operating Temperature Max (°C)
105

57105-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
57105-00057105 000 ACTUATORRoHS2/19/2019Pb-Free2/19/2019Pdf IconCoC_RoHS10_57105-000Pdf IconREACH_SVHC Declaration_57105-000Does Not ContainPdf IconIPC_57105-000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.