Skip To Main Content
CROSS REFERENCE
CHECK DISTRIBUTOR STOCK
WHERE TO BUY
REQUEST SAMPLE
|
ENGLISH (EN)
LOG IN / REGISTER
Products
Applications
Design Center
Company
Support
No Keyword Matches
Suggested Products
Home
Products
... /
Actuators
Series: 57105
Link has been copied to clipboard
Series: 57105
Flange Mount Actuator
Datasheet
Share
Product Status
|
Active
i
Overview
Parts
Resources
Contact Us
Disclaimer Notice
AlNiCo-5 magnet in a rectangular Flange/Flat Pack package with overall dimensions of 40.17mm L x 19.05mm W x 6.35mm H. Recommended for use with the 59105 Flange/Flat Pack reed sensor.
57105 Parts
Link has been copied to clipboard
Filters
Hide Filters
Clear All
Apply
Material
AlNiCo-5 (1)
Retentivity (Gauss)
11 000 (1)
Coercivity (Oersted)
620 (1)
Operating Temperature Max (°C)
105 (1)
Show Filters
Clear All
Select 2 - 5 parts to compare.
Compare
Showing 1 to 1 of 1 Total Results
View
12
24
48
Download
Share
Part
Number
Actions
Material
Retentivity
(Gauss)
Coercivity
(Oersted)
Operating
Temperature
Max
(°C)
Part Number
Actions
Material
Retentivity (Gauss)
Coercivity (Oersted)
Operating Temperature Max (°C)
57105-000
57105 000 ACTUATOR
Series: 57105 - Flange Mount Actuator
Series: 57105
Flange Mount Actuator
Datasheet
Check Stock
Request Sample
View More
AlNiCo-5
11 000
620
105
1
Filters
Series: 57105 Resources
Technical Documents
Littelfuse Magnetic Actuators datasheet
Flow Sensing in Tankless Water Heaters Application Note
Rice Cooker Lid Lock Application Note
Position and Level Sensing in Washing Machines
Feedback
Report Issue