background-waves

Series: Single Zone

Solar sensors detect the amount of solar irradiation acting on the vehicle
Product Status| Activei
info

Solar sensors detect theamount of solar irradiation acting on the vehicle and allow theclimate control system to compute and compensate thermal loads inside ofthe passenger compartment for occupant comfort. Ambient light sensors measureambient light conditions as seen by the human eye and allow the vehicle body lighting system to automatically control theInterior or Exterior lighting features such as Daylight Running Lights or theautomatic dimming of instrument panel lighting.

Littelfuse vehicle sensors are designed for customer-specific applications and packaging

Single Zone Applications

Highlights Section

  • Automotive HVAC control
  • Interior and exterior lighting control
  • Visual indicator

Series: Single Zone Resources