background-waves

MVSR-20-27-33

Product Status| Activei

MVSR-20-27-33

MVSR-20 27-33 | Series: MVSR-20
info

The MVSR-20 Reed Switch is a miniature, normally open switch with a 19.69mm long x 2.66mm diameter (0.775" x 0.105") glass envelope, capable of high voltage switching up to 1kVdcat 1ma. It has high insulation resistance of 10^10 ohms minimum and contact resistance less than 100 milli-ohms.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
1000
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
2000
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
27 to 33
Body Length (mm)
19.69
Overall Length in Milimeters
56.77
Switch Type
A:SPST-NO
Operating Temperature
-75° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.75
Resonant Frequency
3.2
Max Release Time (ms)
0.3
Switching Voltage (V AC)
700
  • Miniature normally open switch
  • Capable of switching 1000Vdc at 1mA or 0.5A up to 10W
  • Minimum breakdown voltage 2000Vdc
  • Available sensitivity range 17-38 AT

MVSR-20-27-33 Applications

Highlights Section

  • Reed relays (particularly suitable for high voltage breakdown applications)
  • Security
  • Limit switching
  • Telecom Line Switching Industrial Equipment

MVSR-20-27-33 Resources

MVSR-20-27-33 Custom Products Request

Need your MVSR-20-27-33 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.