background-waves

Series: MVSR-20

19.7mm High Voltage Reed Switch
Product Status| Activei
info

The MVSR-20 Reed Switch is a miniature, normally open switch with a 19.69mm long x 2.66mm diameter (0.775" x 0.105") glass envelope, capable of high voltage switching up to 1kVdcat 1ma. It has high insulation resistance of 10^10 ohms minimum and contact resistance less than 100 milli-ohms.

  • Miniature normally open switch
  • Capable of switching 1000Vdc at 1mA or 0.5A up to 10W
  • Minimum breakdown voltage 2000Vdc
  • Available sensitivity range 17-38 AT

MVSR-20 Parts

FiltersFilters

MVSR-20 Applications

Highlights Section

  • Reed relays (particularly suitable for high voltage breakdown applications)
  • Security
  • Limit switching
  • Telecom Line SwitchingIndustrial Equipment

MVSR-20 Custom Products Request

Need your MVSR-20 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.