background-waves

Series: MITI-7

7mm Reed Switches
Product Status| Activei
info

The MITI-7 ultra-miniature reed switch is a normally open switch with a 7mm x 1.8mm (0.276” x 0.071”) glass envelope, which can switch 170Vdc at 10W. It has a sensitivity range of 6-20 AT. It has a high insulation resistance of 109 ohms minimum and low contact resistance of less than 150 milliohms. The MITI-7 is also available in a surface mount version, that is, MISM-7.

  • Ultra-miniature, normally open switch
  • Capable of switching 170Vdc or .25A at up to 10W
  • Available sensitivity range 6-20 AT

MITI-7 Parts

FiltersFilters

MITI-7 Applications

Highlights Section

  • Appliances
  • Building & Home Automation
  • Consumer Electronics
  • Datacenter
  • Industrial
  • Healthcare

Series: MITI-7 Resources