background-waves

MDSR-10-20-25

Product Status| Activei

MDSR-10-20-25

MDSR-10 20-25 | Series: MDSR 10
info
A sub-miniature, normally open switch with a 10.16mm long x 1.80mm diameter (0.400" x 0.071") glass envelope. Capable of switching 200Vdc at 10W. Available sensitivity range of 10-25 AT. High insulation resistance of 1012 ohms minimum and low contact resistance of less than 120 milliohms. Available in surface mount version (MDSM-10). Ideally suited for reed relay applications, security, metering, limit sensing and telephone off-hook applications.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.12
Magnetic Sensitivity (AT)
20 to 25
Body Length (mm)
10.16
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.5
Resonant Frequency
8.5
Max Release Time (ms)
0.1
Switching Voltage (V AC)
140
  • Normally open switch capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 10-25 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MDSR-10-20-25 Applications

Highlights Section

  • Reed relays
  • Security
  • Limit switching
  • Industrial controls
  • Telecom

MDSR-10-20-25 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
MDSR-10-20-25MDSR-10 20-25RoHS9/14/2016Pb-Free9/14/2016Pdf IconREACH_SVHC Declaration_MDSR-10Does Not ContainYes9/14/2016Pdf IconIPC_MDSR-10

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.