background-waves

MDSM-10B-10-15

Product Status| Activei

MDSM-10B-10-15

MDSM-10B 5430 10-15 | Series: MDSM 10
info
A sub-miniature, surface mount, normally open switch with a 10.16mm long x 1.80mm diameter (0.400" x 0.071") glass envelope. Capable of switching 200Vdc at 10W. Available sensitivity range of 10-25 AT. High insulation resistance of 1012 ohms minimum and low contact resistance of less than 120 milliohms. Available in surface mount version (MDSR-10). Ideally suited for reed relay applications, security, metering, limit sensing and telephone off-hook applications. Available in bulk packaging or on tape and reel.
PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.12
Magnetic Sensitivity (AT)
10 to 15
Body Length (mm)
10.16
Overall Length in Milimeters
15.62
Switch Type
A:SPST-NO
Operating Temperature
-40° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.5
Resonant Frequency
6.5
Max Release Time (ms)
0.1
Switching Voltage (V AC)
140
  • Surface mount normally open switch capable of switching 200Vdc or 0.5A at up to 10 Watts
  • Available sensitivity range of 10-25 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Zero operating power required for contact closure
  • Excellent for switching micro-controller logic level loads

MDSM-10B-10-15 Applications

Highlights Section

  • Position sensing
  • Level sensing
  • Security
  • Metering
  • Home appliances

MDSM-10B-10-15 Resources

MDSM-10B-10-15 Custom Products Request

Need your MDSM-10B-10-15 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.