background-waves

HA15-2-27-33

Product Status| Activei

HA15-2-27-33

HA15-2 27-33 | Series: HA15 2
info
A sub-miniature, normally open switch with a 15.24mm long x 2.28mm diameter (0.600" x 0.090") glass envelope. Capable of high voltage switching of 265Vac at up to 20VA. Available sensitivity range of 17-33 AT. High insulation resistance of 1010 ohms minimum and contact resistance of less than 100 milliohms. Ideally suited for reed relays, security, metering, limit sensing, telecom and office equipment applications. Will handle light inductive loads with no suppression circuitry and is capable of switching global mains voltage.
PropertyValue
Switching Power (W)
20
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
450
Max Contact Resistance (Ω)
0.1
Magnetic Sensitivity (AT)
27 to 33
Body Length (mm)
15.24
Overall Length in Milimeters
40.38
Switch Type
A:SPST-NO
Operating Temperature
-20° to 125°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
0.6
Resonant Frequency
4
Max Release Time (ms)
0.2
Switching Voltage (V AC)
265
  • Normally open switch capable of switching 265Vac or 0.35A at up to 20 Volt-Amperes
  • Minimum breakdown voltage of 400Vdc
  • Available sensitivity range of 17-33 AT
  • Hermetically sealed switch contacts are not affected by and have no effect on their external environment
  • Capable of switching global mains voltage
  • Zero operating power required for contact closure

HA15-2-27-33 Applications

Highlights Section

  • Reed relays
  • Security
  • Limit switching
  • Industrial safety
  • Telecom
  • Office equipment

HA15-2-27-33 Resources

HA15-2-27-33 Custom Products Request

Need your HA15-2-27-33 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.

Please fill in the form below and we will be happy to help you with your request.

Please give a brief description of the product you would like to design and the application for which it will be used.