background-waves

Series: DRS-50

50.8mm High Power Reed Switch
Product Status| Activei
info

The DRS-50 Reed Switch is a miniature, normally open switch with a 50.80mm long x 5.25mm diameter (2.000” x 0.207”) glass envelope, capable of high voltage and power switching up to 400Vdc at 2mA. Will carry 6A and switch up to 100W/VA. It has an insulation resistance of 10^10 ohms minimum and contact resistance less than 100 milli-ohms.

  • Normally open switch
  • Capable of switching 400Vdc or 3.0A at up to 100W
  • Minimum breakdown voltage 600Vdc
  • Available sensitivity range 42-83 AT

DRS-50 Parts

FiltersFilters

DRS-50 Applications

Highlights Section

  • Industrial Applications
  • Security
  • Limit switching
  • White Goods

DRS-50 Custom Products Request

Need your DRS-50 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.