background-waves

59050-1-S-00-0

Product Status| Activei

59050-1-S-00-0

59050-1-S-00-0 SENS | Series: 59050
info

The 59050 is a miniature PCB-mountable reed switch, 22.86mm x 4.57mm x 4.32mm (0.900” x .180” x .170”) with a choice of normally open, normally open high voltage and change over contacts. It has moulded stand-offs to allow board washing. It is capable of switching up to 265Vac/300Vdc at 10VA .

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
12 to 18
Body Length (mm)
22.86
Overall Length in Milimeters
22.86
Switch Type
A:SPST-NO
Operating Temperature
-40° to 105°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
1
Max Release Time (ms)
1
Switching Voltage (V AC)
140
  • Two-part magnetically operated proximity switch
  • Standard normally open, high voltage normally open and change over contact configuration
  • Moulded standoffs to allow board washing
  • RoHS Compliant
  • Wave solder capable
  • Certified for use in North American Hazardous Locations: Class I, Division 2 and Zone 2
  • ATEX certified for use in European explosive atmospheres: II 3 G Ex nC IIC Gc
  • Certified for use in North American
  • Hazardous Locations: Class I, Division 2 and Zone 2
  • Mounts directly into printed circuit board

59050-1-S-00-0 Applications

Highlights Section

  • Position and Limit Sensing
  • Security System Switch
  • Door Switch

59050-1-S-00-0 Custom Products Request

Need your 59050-1-S-00-0 parts customized? Please let us know about yourself and your project needs, and a Littelfuse expert will be in touch about customizing our product(s) for you.