background-waves

59045-1-S-00-0

Product Status| Activei

59045-1-S-00-0

59045-1-S-00-0 SENS | Series: 59045
info
A miniature, PCB mount reed switch 17.78mm x 4.32mm x 3.30mm (0.700" x 0.170" x 0.130") with a normally open contact. Contains molded stand-offs to allow board washing. Available with customer-defined sensitivity. Capable of switching up to 200Vdc at 10W. Available with a range of sensitivity options. Well suited for position and limit sensing, security, door and window alarm systems. Functions best with the 57045 actuator.

Note: The 57045 actuator is sold separately.

PropertyValue
Switching Power (W)
10
Switching Voltage (V DC)
200
Switching Current (A DC)
0.5
Breakdown Voltage (V DC)
250
Max Contact Resistance (Ω)
0.2
Magnetic Sensitivity (AT)
15 to 20
Body Length (mm)
17.78
Overall Length in Milimeters
17.78
Switch Type
A:SPST-NO
Operating Temperature
-40° to 105°C
Switching Current (A AC)
0.35
Max Operate Time (ms)
1
Max Release Time (ms)
1
Switching Voltage (V AC)
140
  • Molded standoffs to allow board washing
  • Hermetically sealed contacts
  • Customer-defined sensitivity
  • Suitable for mounting directly onto printed circuit boards
  • Well suited for usage in high-moisture and contaminated environments
  • Excellent for switching micro-controller logic level loads

59045-1-S-00-0 Applications

Highlights Section

  • Position and limit switching
  • Security